IESNA:LM-63-2002
[TEST]P1199624
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-950-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6405
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
893.6 823.7 776.1 735.8 703.3 693.1 716.7 771.2 859.1 978.5
1127.4 1301.3 1488.3 1708.1 1925.9 2114.2 2262.8 2383.5 2466.8 2541.3
2547.8 2389.4 1854.7 1597.5 1435.8 1262.6 1090.7 899.1 648.8 306.7
163.7 110.9 87.9 67.6 41.3 21 0
893.6 823.4 776.1 738.4 706.3 696.1 720.4 772.5 856.8 975.9
1123.8 1298.3 1496.8 1722.8 1942.6 2136.5 2296.9 2413 2498.3 2577
2578.7 2437.9 1925.9 1628.7 1461.7 1287.2 1111.7 916.5 662.3 318.8
174.2 119.1 96.4 77.1 51.5 29.5 0
893.6 827.6 781 742.7 711.5 699 718.1 767.3 846 954.2
1092 1263.9 1435.8 1649.3 1881.6 2105 2294.6 2438.6 2553.4 2648.5
2689.5 2631.5 2461.2 1953.8 1653.9 1462 1279.3 1075 826 511.1
293.6 181.7 148.9 125.3 98.4 49.9 0
893.6 828.9 786.3 752.8 719.7 705.3 716.4 751.8 815.5 906
1026.4 1177.3 1342.6 1531.2 1751 1991.5 2223.7 2435 2612.8 2742.7
2823 2820.7 2732.8 2572.7 2323.8 1940.3 1630.3 1375.4 1087.8 706.3
387.4 232.6 157.5 114.2 72.8 26.6 0
893.6 836.8 796.5 764.6 737.4 721.7 724.9 750.5 798.1 867.3
966.4 1090.7 1233.1 1381.7 1578.8 1789.7 2038.4 2297.9 2547.5 2759.4
2910 2979.2 2954.6 2842.4 2694.8 2505.8 2265.7 1973.8 1607.4 1135.3
599.6 273.9 132.5 72.2 40.7 18.4 0
893.6 842.4 807.6 780.7 759.7 747.9 748.9 763.3 795.5 841.7
903.1 987 1096.6 1215.7 1356.1 1525.3 1730.7 1963.9 2213.6 2464.2
2704.9 2906.4 3036.6 3070.4 3016.9 2928 2839.1 2717.4 2508.1 2100.7
1440.1 683.6 247 101.4 46.3 10.8 0
893.6 852.9 823.7 805.3 791.9 786.3 788.9 801.4 822.7 853.5
895.5 947.7 1017.9 1106.4 1199 1319.7 1472.9 1652.9 1859.3 2085.3
2328 2569.1 2798.4 2992 3141.6 3236 3284.9 3309.2 3299.3 3100.2
2537 1630.6 673.8 196.2 66.6 17.7 0
893.6 864 843 832.9 827.3 829.9 839.4 852.6 872.2 897.8
931.6 971.3 1020.2 1088.4 1166.8 1259 1372.8 1520.8 1696.2 1900.6
2129.9 2368.4 2622 2878.1 3116.9 3337.4 3528 3677.9 3784.2 3699.9
3187.1 2206.7 1021.5 323.1 89.9 17.7 0
893.6 878.5 868 865.7 871.2 884.7 901.4 922.4 944.1 968.3
998.2 1029.4 1069.7 1128.4 1206.5 1302.6 1422 1558.1 1730.4 1931.8
2159.1 2401.2 2663.9 2945.7 3233.7 3529 3802.2 4040 4163.4 4038.1
3390.9 2123 733.8 188 57.4 15.1 0
893.6 880.1 871.9 871.9 881.1 894.5 915.5 937.8 960.5 986.7
1015.3 1048.7 1087.1 1142.9 1222.2 1322.3 1443.3 1582.7 1767.4 1970.2
2200.1 2450.4 2715.4 3002.1 3301 3602.4 3878.3 4105.3 4215.5 4012.1
3264.9 1915 586.8 143 47.9 13.1 0
893.6 889 893.9 907.3 927 953.9 987 1020.5 1056.6 1091.7
1128.4 1169.8 1219.9 1283.3 1367.2 1480.1 1616.9 1770.7 1954.1 2138.1
2335.3 2539.3 2744.6 2961.8 3183.9 3393.2 3567 3653 3588 3190.4
2357.9 1180.9 335.9 81.4 29.2 7.5 0
893.6 896.8 907.3 926.7 953.9 987.7 1028.7 1071 1112.4 1156
1200.6 1243.6 1292.1 1346.9 1415.1 1503.7 1610.3 1728.7 1853 1977.4
2115.8 2253.2 2390.4 2536.7 2685.6 2819.1 2906.7 2903.1 2767.9 2374
1695.9 866.3 281.8 89.9 35.8 13.1 0
893.6 903.4 919.5 946 979.5 1020.2 1066.1 1111 1152 1191.4
1224.5 1254.1 1280.3 1302.9 1334.8 1377.7 1440.7 1506.6 1574.5 1636.9
1692.6 1735.9 1764.1 1780.2 1803.8 1812 1776.6 1675.6 1476.1 1155.3
731.2 349.4 128.9 55.4 33.1 13.1 0
893.6 914.5 941.1 976.2 1016.6 1056.6 1094 1123.8 1141.5 1145.2
1135.6 1115 1075.3 1012.3 931.6 837.1 746.3 669.8 617.7 586.2
572.1 561.6 550.1 536 517.6 495.7 457.3 397.2 321.1 233.2
158.1 104.6 65.9 43 25.3 6.9 0
893.6 925 961.5 996.6 1030.7 1055.9 1071.7 1066.8 1038.5 984.1
905.4 807.9 698.4 597 525.8 479.6 443.8 416.9 396.3 380.8
369.7 358.5 343.8 327.4 307.4 288.3 266.7 238.8 206.3 168.3
129.2 94.5 64.3 41.3 23.3 4.9 0
893.6 933.2 974.3 1006.1 1024.8 1026.7 1007.7 959.8 887 794.2
694.4 608.8 549.5 507.5 469.7 439.2 419.9 409.1 403.8 401.2
398.2 394 384.5 368.1 346.1 317.9 287.4 257.8 225.4 187.6
146 101.7 67.6 39.7 16.7 3.6 0
893.6 941.1 982.1 1005.4 1009 986.4 935.2 859.4 773.5 685.6
621 574.7 535 503.2 479.9 463.2 448.7 436.9 426.8 415.3
410.7 407.1 399.2 379.2 355.3 331.6 307.4 280.5 251.6 221.7
188 148.3 98.7 62 29.2 9.8 0
893.6 949 987.7 1003.1 988.7 939.2 866 781 703.6 647.2
611.4 576.4 548.8 525.8 501.6 472 433.3 404.8 388.4 374
352.3 341.8 340.8 339.8 337.5 332.6 323.1 309.3 291.6 268.7
240.1 201.7 156.1 108.9 57.1 15.4 0
893.6 953.3 991 994.9 964.7 902.4 818.1 743.3 683 647.9
621.9 598 574.1 542.2 493.4 446.4 402.5 368.1 329 307.4
301.8 295.2 288 282.4 280.5 278.8 273.2 263.7 249.6 232.6
212.6 189.9 155.8 123.3 82 24.6 0
893.6 954.6 991.6 991.6 953.6 879.1 797.1 722.7 678.7 657.4
640.6 626.2 602.3 554.7 488.4 427.1 377.9 328.4 300.8 287.4
273.2 256.2 243.4 239.5 237.2 230.9 219.8 206.3 190.3 173.9
158.8 161.1 122 82.3 61.3 35.1 0
893.6 959.8 993.3 988.7 942.8 862.4 778.7 712.8 681 664.3
654.1 644.9 619 559.6 485.8 417.6 364.4 324.1 318.2 312.6
290 257.2 238.8 231.9 224.4 209 197.8 184 168.9 155.5
156.1 128.9 87.6 55.4 40 20.7 0
893.6 962.8 995.9 989.3 939.5 858.5 776.8 715.8 680 665.9
657.7 649.5 622.9 562.2 488.4 419.9 365.4 328.4 327.4 324.4
302.4 264.1 242.1 232.9 225.4 209 197.8 185 170.9 154.5
147.3 114.8 77.4 55.1 41 20.3 0
